电子书

如何推动创成式技术

阅读时长:18 分钟
创成式汽车

通过 CIMdata 的最新电子书,了解西门子如何引领创成式技术发展。

电子书讲解内容:

  • 如拓扑优化和收敛建模之类的新设计方法
  • 有关创成式设计的所有信息
  • 迭代周期
  • 创成式设计示例

CIMdata 电子书将向您展示如何将最新创新技术融入产品设计,使用此书中提到的新方法创建更轻、更牢固的产品。


通过 CIMdata 的最新电子书,了解西门子如何引领创成式技术发展。

电子书讲解内容:

  • 如拓扑优化和收敛建模之类的新设计方法
  • 有关创成式设计的所有信息
  • 迭代周期
  • 创成式设计示例

CIMdata 电子书将向您展示如何将最新创新技术融入产品设计,使用此书中提到的新方法创建更轻、更牢固的产品。

Explore more design options in less time with generative design

Generative design is turning the traditional design paradigm on its head. Conventional design methods rely on a "model then analyze" iterative cycle, but in generative design, the product designer first identifies the necessary design space and design goals. Once initialized, software algorithms do the job of automatically cycling through numerous geometric model permutations seeking an optimum solution based on defined constraints without the need for human intervention. Generative design methods facilitate faster decision-making, and with a given set of conditions, designers can conduct more experiments in much less time than is possible with traditional design methods.

Minimize cost and optimize performance with generative technology

The emerging technology of generative design is gaining interest in product development communities because it creates optimized product designs from requirements and constraints rather than by making the geometry first and then validating. Designs are optimized to objectives like minimum cost and weight when using physics-based simulation and other analysis methods that consider performance requirements. This approach reduces material waste and cost by creating models that require only the material amount needed to meet product requirements.

Utilize topology optimization to reduce material use

The most recognized generative design process is topology optimization. It optimizes material layout within given design spaces for a set of functional requirements, including loads, boundary conditions, and constraints. Typically, the optimization goal is to meet the model's structural strength while minimizing its mass, thereby reducing its weight while saving on material. While most implementations are in prototype study or one-off parts, the future will bring more examples staged in a production environment. Although the future direction is uncertain, Siemens NX software has set the fundamental first stage to support their customers' generative design journey no matter which direction that journey will take.

分享

相关资源

面向汽车及交通运输行业的新一代设计
Webinar

面向汽车及交通运输行业的新一代设计

西门子为瞬息万变的汽车行业提供新一代设计工具。

可一次成功的汽车 ECAD-MCAD 协同设计
White Paper

可一次成功的汽车 ECAD-MCAD 协同设计

为了持续取得成功,汽车企业必须采用 ECAD-MCAD 协同设计解决方案,以便为他们提供一次成功的宝贵机会。了解电气和机械领域直接连通而带来的可能性。

未来汽车:电动、互联与自动驾驶(攥写者:乔·巴尔凯)
White Paper

未来汽车:电动、互联与自动驾驶(攥写者:乔·巴尔凯)

了解未来汽车如何通过机电集成和轻量化设计改变汽车供应商市场。