电子书

如何推动创成式技术

阅读时长:18 分钟
创成式汽车

通过 CIMdata 的最新电子书,了解西门子如何引领创成式技术发展。

电子书讲解内容:

  • 如拓扑优化和收敛建模之类的新设计方法
  • 有关创成式设计的所有信息
  • 迭代周期
  • 创成式设计示例

CIMdata 电子书将向您展示如何将最新创新技术融入产品设计,使用此书中提到的新方法创建更轻、更牢固的产品。


通过 CIMdata 的最新电子书,了解西门子如何引领创成式技术发展。

电子书讲解内容:

  • 如拓扑优化和收敛建模之类的新设计方法
  • 有关创成式设计的所有信息
  • 迭代周期
  • 创成式设计示例

CIMdata 电子书将向您展示如何将最新创新技术融入产品设计,使用此书中提到的新方法创建更轻、更牢固的产品。

Explore more design options in less time with generative design

Generative design is turning the traditional design paradigm on its head. Conventional design methods rely on a "model then analyze" iterative cycle, but in generative design, the product designer first identifies the necessary design space and design goals. Once initialized, software algorithms do the job of automatically cycling through numerous geometric model permutations seeking an optimum solution based on defined constraints without the need for human intervention. Generative design methods facilitate faster decision-making, and with a given set of conditions, designers can conduct more experiments in much less time than is possible with traditional design methods.

Minimize cost and optimize performance with generative technology

The emerging technology of generative design is gaining interest in product development communities because it creates optimized product designs from requirements and constraints rather than by making the geometry first and then validating. Designs are optimized to objectives like minimum cost and weight when using physics-based simulation and other analysis methods that consider performance requirements. This approach reduces material waste and cost by creating models that require only the material amount needed to meet product requirements.

Utilize topology optimization to reduce material use

The most recognized generative design process is topology optimization. It optimizes material layout within given design spaces for a set of functional requirements, including loads, boundary conditions, and constraints. Typically, the optimization goal is to meet the model's structural strength while minimizing its mass, thereby reducing its weight while saving on material. While most implementations are in prototype study or one-off parts, the future will bring more examples staged in a production environment. Although the future direction is uncertain, Siemens NX software has set the fundamental first stage to support their customers' generative design journey no matter which direction that journey will take.

分享

相关资源

高效产品数据管理提升产品开发绩效
E-book

高效产品数据管理提升产品开发绩效

阅读此电子书,了解有关设计、工程和/或制造产品的企业 PDM 典范做法。

满足产品需求和如期交付的杰出 PLM 策略
E-book

满足产品需求和如期交付的杰出 PLM 策略

有关工程主管两大难题的调查结果——满足产品需求 (53%) 和如期交付 (45%),可通过本电子书中介绍的五大策略解决。

产品生命周期管理(PLM)ROI 计算器预测投资回报
Analyst Report

产品生命周期管理(PLM)ROI 计算器预测投资回报

了解产品生命周期管理软件如何通过提高设计和工程性能来收回成本。衡量 PLM 的投资回报。