livre blanc

Machine Learning at the Edge: Using HLS to Optimize Power and Performance

Machine Learning at the Edge: Using HLS to Optimize Power and Performance

Moving machine learning to the edge has critical requirements on power and performance. Using off-the-shelf solutions is not practical. CPUs are too slow, GPUs/TPUs are expensive and consume too much power, and even generic machine learning accelerators can be overbuilt and are not optimal for power. In this paper, learn about creating new power/memory efficient hardware architectures to meet next-generation machine learning hardware demands at the edge.

Partager

Ressources associées

Unleash the power of an integrated CAE workflow for efficient design of fast boats
Webinar

Unleash the power of an integrated CAE workflow for efficient design of fast boats

Learn how you can create a propulsion system with systems simulations and deploy it in a computational fluid dynamics (CFD) self-propulsion simulation to assess the maximum speed.

La simulation au service de la conception de navires
Webinar

La simulation au service de la conception de navires

Utiliser l'automatisation des procédés de CAO et CFD et l'exploration intelligente de l'espace pour atteindre les objectifs de conception et d'opération des navires