white paper

Streamlining simulation workflow for composites

Improving the performance of an RTM composite B-Pillar by reducing manufacturing-induced defects.

Black carbon fiber composite product material

Resin transfer molding (RTM) is a commonly used process to manufacture composite parts of complex

shapes in large quantities. The manufacturing process of RTM composites is inherently susceptible to

defects such as voids, resin-rich areas, fiber misalignment, residual deformations, residual stresses, etc.

These defects can compromise the performance of the part.

Minimize manufacturing trial-and-error with computer-aided engineering (CAE)

To minimize manufacturing trial-and-error, CAE tools can be used to find the optimal process-to-performance parameters. Using Simcenter™ 3D software provides a composite manufacturing digital twin, which reduces manufacturing-induced defects and improves performance properties. It also reduces the time-consuming manual engineering work of synchronizing input/output across simulation stages. Read this white paper to learn about the importance of adopting a defect mitigation strategy during design and manufacturing to ensure a component’s structural integrity and safety.

Share

Related resources

Semi-trunk routing
Technology Overview

Semi-trunk routing

Semi-trunk routing capability allows the user to create a sketch plan that will only be routed on one end of the plan. This can help pre-route interfaces that may still require placement or pin and gate swapping optimization.

Xpedition enables interactive PCB routing aids
Product Demo

Xpedition enables interactive PCB routing aids

This video demonstrates Xpedition’s PCB routing aids features such as interactive trace width changes, gloss spreading, trace centering, and automatic removal of unused pads.

Leveraging process automation to accelerate PCB designs
Technology Overview

Leveraging process automation to accelerate PCB designs

Optimize productivity and avoid work-arounds using tools designed to handle advanced PCB manufacturing & performance technologies. Automation and abstraction applied to layout, with high-speed-aware constraints accelerate design.