fact sheet

SLEC System Factsheet

Siemens Digital Industries Software High-Level Verification

SLEC System

SLEC System is a good fit for design teams verifying their RTL implementation by formally comparing it against functional SystemC/C++ models, as it significantly reduces the time and effort to establish confidence that the intended functionality is maintained.

The system models can be leveraged completely for verifying the RTL blocks without the need for testbenches and tests by using a Tcl setup, making the tool intuitive and easy to use. This approach is helpful both where design flows involve C-level descriptions and where exorbitantly large state spaces make simulation-based verification approaches impractical.

Share

Related resources

Xperi®: A Designer’s Life with HLS
Webinar

Xperi®: A Designer’s Life with HLS

This webinar will discuss two aspects of their experience going from RTL to HLS. The first topic is using HLS for algorithms such as Face Detection th

High-Level Synthesis Verification Technologies and Techniques
Webinar

High-Level Synthesis Verification Technologies and Techniques

This session will describe applying known and trusted static, formal and dynamic approaches to verification performed at the C++ or SystemC HLS level of abstraction.

NVIDIA: High-Level Synthesis in Agile System-on-Chip Flows: Overview and Techniques
Webinar

NVIDIA: High-Level Synthesis in Agile System-on-Chip Flows: Overview and Techniques

This talk provides a brief overview of NVIDIA Research’s use of Catapult HLS and highlights some useful features and flows of the Connections library, such as the ability to back-annotate SystemC simulations.