视频

Teamcenter X 云端 PLM 可伴随业务增长而发展

Teamcenter X 云端 PLM 让用户可以随时随地在任意设备上安全访问产品生命周期管理 (PLM) 信息,因而彻底改变了行业发展。我们的软件构建在现代化云端平台上,可以在企业扩大规模、增加用户、扩建场所时随之发展。

开始使用 Teamcenter X 并与之共同成长

观看本视频,了解即使是最小的初创企业也可以借助 Teamcenter X 启动和发展。Teamcenter X 云端产品生命周期管理软件即服务 (SaaS) 随开即用,能够即刻实现价值。您可以高效地管理您的产品数字化双胞胎,从而更快地将新型创新产品推向市场并不断发展壮大自己的业务。

云端 PLM 可以降低拥有成本,真正物有所值

了解如何降低 IT 资源需求和基础设施成本,同时加快实现 PLM 优势的时间。PLM 物有所值,首先可以节省高达 25% 的CAD设计时间。当工程师们可以更快地找到并重新使用设计数据时,这就意味着每人每周可以有一天的时间来专心进行产品创新!

免费试用云端 PLM

通过免费试用 30 天的 Teamcenter X,体验访问和使用云端 PLM 有多么容易。

分享

相关资源

Xperi®: A Designer’s Life with HLS
Webinar

Xperi®: A Designer’s Life with HLS

This webinar will discuss two aspects of their experience going from RTL to HLS. The first topic is using HLS for algorithms such as Face Detection th

High-Level Synthesis Verification Technologies and Techniques
Webinar

High-Level Synthesis Verification Technologies and Techniques

This session will describe applying known and trusted static, formal and dynamic approaches to verification performed at the C++ or SystemC HLS level of abstraction.

NVIDIA: High-Level Synthesis in Agile System-on-Chip Flows: Overview and Techniques
Webinar

NVIDIA: High-Level Synthesis in Agile System-on-Chip Flows: Overview and Techniques

This talk provides a brief overview of NVIDIA Research’s use of Catapult HLS and highlights some useful features and flows of the Connections library, such as the ability to back-annotate SystemC simulations.