产品说明

SLEC System Factsheet

Siemens Digital Industries Software High-Level Verification

SLEC System

SLEC System is a good fit for design teams verifying their RTL implementation by formally comparing it against functional SystemC/C++ models, as it significantly reduces the time and effort to establish confidence that the intended functionality is maintained.

The system models can be leveraged completely for verifying the RTL blocks without the need for testbenches and tests by using a Tcl setup, making the tool intuitive and easy to use. This approach is helpful both where design flows involve C-level descriptions and where exorbitantly large state spaces make simulation-based verification approaches impractical.

分享

相关资源

借助仿真和数据管理简化船舶设计
Webinar

借助仿真和数据管理简化船舶设计

无缝集成有限元仿真与 CAD 设计,让船舶结构仿真软件脱颖而出。

释放集成式 CAE 工作流程的强大功能,实现快艇的高效设计
Webinar

释放集成式 CAE 工作流程的强大功能,实现快艇的高效设计

了解如何使用系统仿真创建推进系统,并将其部署在计算流体动力学(CFD)自推进系统仿真中,以评估最大速度。

用于船舶设计的全尺寸 CFD 仿真:深度述评
White Paper

用于船舶设计的全尺寸 CFD 仿真:深度述评

本白皮书探讨了针对运行全尺寸 CFD 仿真的一些常见保留意见,并鼓励在实际操作条件下对船舶设计进行全尺寸分析