产品说明

PipeCORE PHY IP from Alphawave Semi -pls delete

Image of Eye Pattern showing signal purity and correlation of implementation PipeCORE IP

Alphawave Semi PipeCORE PHY IP, based on the industry leading AlphaCORE DSP architecture, is a high-performance, low-power, PCIe Gen 1 – Gen 6 PHY, that is capable of also operating at 64 Gbps PAM4 PCIe Gen 6 rates. It includes a hardened PMA layer and a soft PCS layer deliverable.

PipeCORE PHY IP is power and performance optimized for the strenuous challenges of PCIe and is targeted to deliver unparalleled bandwidth for the next generation of computing interfaces.

分享