产品说明

Catapult High-Level Synthesis and Verification Fact Sheet

Design Platform Empowering Designers

Catapult High-Level Synthesis and Verification Flow

Catapult High-Level Synthesis (HLS) has been proven in production design flows with 1,000s of designs and the resulting RTL adheres to the strictest corporate design guidelines and ECO flows. In addition to Catapult HLS, only Catapult has integrated High-Level Verification tools and methodologies that enable designers to complete their verification signoff at the C++ level with fast closure for RTL. Discover this industry leading family of products.

Catapult HLS Productivity Gain

To achieve the maximum productivity gain from a C++/SystemC HLS methodology, it is necessary to have the performance and capacity to handle today’s large designs coupled with a comprehensive flow through verification and implementation.

分享

相关资源

飞机制造商使用西门子解决方案来缩短全电动复合材料飞机的产品开发时间
Case Study

飞机制造商使用西门子解决方案来缩短全电动复合材料飞机的产品开发时间

NX、Fibersim 和 Simcenter 提升 Bye Aerospace 的生产力并减少 66% 的工程人员