Ficha Informativa

ZeusCORE PHY IP from Alphawave Semi

Eye diagram of signal correlation using Zeus IP

Alphawave ZeusCORE PHY IP, a XLR, Low-Power, Multi Standard SerDes (MSS) IP, is highly configurable for all leading-edge NRZ and PAM data center standards from 1Gbps to 112 Gbps.

It supports diverse protocols such as PCI-Express® Gen 1-5 and 1/10/25/50/100 Gbps Ethernet.

Share