Artykuł techniczny

Arm's Input Qualification Methodology using PowerPro

Abstract battery

This white paper proposes a new automated input qualification methodology that Arm developed using Siemens EDA’s PowerPro™ software portfolio that performs various data integrity checks at the IC design build and prototype stage. This methodology ensures in quicker iterations that input data are high fidelity, leading to a well correlated power numbers. Should multiple iterations be necessary, a checkpoint database method is implemented to bypass the clean stages of the tool run so that further analysis is only required for areas with power violations – enabling fast iterative refinement.

Various checks pertaining to activity annotation (FSDB/SAIF/STW/QWAVE), technology libraries (.lib) and parasitic mapping (SPEF) are already a part of PowerPro. With PowerPro defining an input qualification methodology around these checks, much like Arm, users can save up to 88 percent of project time in achieving reliable power numbers.

Udostępnij

Powiązane treści

NVIDIA: High-Level Synthesis in Agile System-on-Chip Flows: Overview and Techniques
Webinar

NVIDIA: High-Level Synthesis in Agile System-on-Chip Flows: Overview and Techniques

This talk provides a brief overview of NVIDIA Research’s use of Catapult HLS and highlights some useful features and flows of the Connections library, such as the ability to back-annotate SystemC simulations.

LG Electronics: Video Encoder IP Design Optimization and Verification Using Catapult
Webinar

LG Electronics: Video Encoder IP Design Optimization and Verification Using Catapult

In this session, LGE describes a new design approach which concluded that adopting Catapult in IP development increases efficiency in time and cost, and they plan to increase usage in future IP projects.