eBook

Progettazione generativa avanzata con NX

Tempo di lettura: {minutes} minuti

Scarica l'ultimo eBook di CIMdata e scopri come NX contribuisce allo sviluppo della progettazione generativa.

Cosa imparerai:

  • Nuovi metodi di progettazione come l’ottimizzazione topologica e il Convergent Modeling
  • Informazioni dettagliate sulla progettazione generativa
  • Il processo iterativo
  • Esempi di progettazione generativa

Con le ultime novità di NX riguardo la progettazione dei prodotti, CIMdata mostra come trarre vantaggio da questi nuovi metodi descritti nell’eBook per realizzare prodotti più leggeri e più resistenti.


Click the link below to download the e-book.

Explore more design options in less time with generative design

Generative design is turning the traditional design paradigm on its head. Conventional design methods rely on a "model then analyze" iterative cycle, but in generative design, the product designer first identifies the necessary design space and design goals. Once initialized, software algorithms do the job of automatically cycling through numerous geometric model permutations seeking an optimum solution based on defined constraints without the need for human intervention. Generative design methods facilitate faster decision-making, and with a given set of conditions, designers can conduct more experiments in much less time than is possible with traditional design methods.

Minimize cost and optimize performance with generative technology

The emerging technology of generative design is gaining interest in product development communities because it creates optimized product designs from requirements and constraints rather than by making the geometry first and then validating. Designs are optimized to objectives like minimum cost and weight when using physics-based simulation and other analysis methods that consider performance requirements. This approach reduces material waste and cost by creating models that require only the material amount needed to meet product requirements.

Utilize topology optimization to reduce material use

The most recognized generative design process is topology optimization. It optimizes material layout within given design spaces for a set of functional requirements, including loads, boundary conditions, and constraints. Typically, the optimization goal is to meet the model's structural strength while minimizing its mass, thereby reducing its weight while saving on material. While most implementations are in prototype study or one-off parts, the future will bring more examples staged in a production environment. Although the future direction is uncertain, Siemens NX software has set the fundamental first stage to support their customers' generative design journey no matter which direction that journey will take.

Condividi

Risorse correlate

Le migliori strategie PLM per soddisfare i requisiti di prodotto e rispettare i termini di consegna
E-book

Le migliori strategie PLM per soddisfare i requisiti di prodotto e rispettare i termini di consegna

Scopri come le aziende leader dello sviluppo prodotto hanno risolto le principali sfide del settore - Soddisfare i requisiti di prodotto (53%) e rispettare i tempi di consegna (45%) - con le cinque strategie illustrate in ...

Cos'è il PLM e perché scegliere una soluzione PLM in cloud?
Infographic

Cos'è il PLM e perché scegliere una soluzione PLM in cloud?

Cos'è il PLM? Lancia i tuoi prodotti sul mercato in tempi più brevi grazie a Teamcenter X in cloud. Maggiori informazioni.

Teamcenter X: la piattaforma PLM in modalità SaaS
Video

Teamcenter X: la piattaforma PLM in modalità SaaS

Scopri Teamcenter X, la piattaforma per la gestione del ciclo di vita del prodotto (PLM) in modalità cloud SaaS, di facile accesso e utilizzo.