livre blanc

STMicroelectronics quickly brings automotive image signal processing to market with High-Level Synthesis

STMicroelectronics quickly brings automotive image signal processing to market with High-Level Synthesis

The STMicroelectronics® Imaging division is responsible for delivering innovative imaging technology and products to the consumer, industrial, security, and automotive markets. The team has crafted a unique High-Level Synthesis (HLS) flow, enabled by templates, that brings these products quickly to market. For the automotive market, this flow complies with the ISO 26262 standard to ensure reliability. This paper covers how the team uses their HLS flow to design and verify an image signal processing (ISP) device, getting it to market as fast as possible.

Partager

Ressources associées

Xperi®: A Designer’s Life with HLS
Webinar

Xperi®: A Designer’s Life with HLS

This webinar will discuss two aspects of their experience going from RTL to HLS. The first topic is using HLS for algorithms such as Face Detection th

High-Level Synthesis Verification Technologies and Techniques
Webinar

High-Level Synthesis Verification Technologies and Techniques

This session will describe applying known and trusted static, formal and dynamic approaches to verification performed at the C++ or SystemC HLS level of abstraction.

NVIDIA: High-Level Synthesis in Agile System-on-Chip Flows: Overview and Techniques
Webinar

NVIDIA: High-Level Synthesis in Agile System-on-Chip Flows: Overview and Techniques

This talk provides a brief overview of NVIDIA Research’s use of Catapult HLS and highlights some useful features and flows of the Connections library, such as the ability to back-annotate SystemC simulations.