livre blanc

Model-based wire harness manufacturing

Temps de lecture : 24 minutes

Modern cars, trucks, and other vehicles feature an ever-increasing number of sophisticated electrical and electronic features, placing a larger burden on the wiring harness that enables these new features. As complexity rises, current harness manufacturing methods are struggling to keep pace due to manual data exchanges and the inability to capture tribal knowledge.

A model-based wire harness manufacturing engineering flow automates data exchange and captures tribal knowledge through design rules to help harness manufacturers improve harness quality and boost efficiency.


Partager

Ressources associées

Streamlining ship design with simulation and data management
Webinar

Streamlining ship design with simulation and data management

Integrate finite element simulation seamlessly with CAD to make marine structural simulation software an advantage.

Unleash the power of an integrated CAE workflow for efficient design of fast boats
Webinar

Unleash the power of an integrated CAE workflow for efficient design of fast boats

Learn how you can create a propulsion system with systems simulations and deploy it in a computational fluid dynamics (CFD) self-propulsion simulation to assess the maximum speed.

Bilan sur la simulation CFD à échelle réelle pour la conception marine par Milovan Peric
White Paper

Bilan sur la simulation CFD à échelle réelle pour la conception marine par Milovan Peric

Ce Livre blanc examine les problèmes relatifs à l’extrapolation de la simulation CFD à la grandeur réelle et préconise l’analyse en grandeur réelle des conceptions marines dans des conditions de fonctionnement réalistes.