livre blanc

Accelerate Computer Vision Design Using High-Level Synthesis

Accelerate Computer Vision Design Using High-Level Synthesis

Computer vision solutions are all around us, in cars, consumer products, security, retail, and agriculture. But, designing these solutions is not easy, mainly because of constant algorithm upgrades and related requirements changes. This means that wherever the team is in the RTL creation and verification flow, they might have to start over, which can cause an unacceptable delay in the production schedule. The only solution to this problem is to adopt a High-Level Synthesis (HLS) flow. This whitepaper covers the role of convolutional neural networks in computer vision designs, typical coding practices, and how HLS addresses design challenges.

Partager

Ressources associées

Simulations et Tests : les forces motrices de la conception du véhicule de demain
Webinar

Simulations et Tests : les forces motrices de la conception du véhicule de demain

Explorez virtuellement et confirmez physiquement les performances des véhicules, afin de surmonter les obstacles imprévus lors du développement.