white paper

Catapult for a Power Optimized ESL Hardware Realization Flow

Catapult for a Power Optimized ESL Hardware Realization Flow

This paper describes, in general, the Catapult® flow for exploring low-power architectures, and it discusses in detail the low-power optimization results achieved using the Catapult Low-Power design flow. The case study was conducted using real customer designs. Designs were synthesized using Catapult with and without low-power optimizations turned on. With low-power optimizations on, Catapult uses Siemens EDA's PowerPro® technology under the hood for implementing RTL power optimization techniques and for estimating a design’s power usage.

Compartir

Recursos relacionados

Unleash the power of an integrated CAE workflow for efficient design of fast boats
Webinar

Unleash the power of an integrated CAE workflow for efficient design of fast boats

Learn how you can create a propulsion system with systems simulations and deploy it in a computational fluid dynamics (CFD) self-propulsion simulation to assess the maximum speed.

Cómo diseñar un barco utilizando la simulación
Webinar

Cómo diseñar un barco utilizando la simulación

Vea este webinar para descubrir cómo las herramientas digitales pueden cambiar el diseño de un barco. Asegúrese de que se cumplen todos los requisitos y elimine la espiral de diseño de su proceso.