white paper

Arm's Input Qualification Methodology using PowerPro

Abstract battery

This white paper proposes a new automated input qualification methodology that Arm developed using Siemens EDA’s PowerPro™ software portfolio that performs various data integrity checks at the IC design build and prototype stage. This methodology ensures in quicker iterations that input data are high fidelity, leading to a well correlated power numbers. Should multiple iterations be necessary, a checkpoint database method is implemented to bypass the clean stages of the tool run so that further analysis is only required for areas with power violations – enabling fast iterative refinement.

Various checks pertaining to activity annotation (FSDB/SAIF/STW/QWAVE), technology libraries (.lib) and parasitic mapping (SPEF) are already a part of PowerPro. With PowerPro defining an input qualification methodology around these checks, much like Arm, users can save up to 88 percent of project time in achieving reliable power numbers.

Compartir

Recursos relacionados

Unleash the power of an integrated CAE workflow for efficient design of fast boats
Webinar

Unleash the power of an integrated CAE workflow for efficient design of fast boats

Learn how you can create a propulsion system with systems simulations and deploy it in a computational fluid dynamics (CFD) self-propulsion simulation to assess the maximum speed.

Cómo diseñar un barco utilizando la simulación
Webinar

Cómo diseñar un barco utilizando la simulación

Vea este webinar para descubrir cómo las herramientas digitales pueden cambiar el diseño de un barco. Asegúrese de que se cumplen todos los requisitos y elimine la espiral de diseño de su proceso.