vídeo

Wiring and harness design with Capital Essentials

Tiempo estimado de visualización: 3 minutos

As a suite of wiring and harness design software tools, Capital Essentials satisfies the demanding requirements of companies where ease-of-use and value are as important as functionality. It is fully optimized for rapid deployment and a low IT footprint. Users have achieved dramatic ROI using powerful yet intuitive functionality.

The advantage of a rich, interactive design environment

The tools can be used individually or deployed together allowing wiring design data to flow seamlessly into the associated harness designs reducing effort and minimizing the risk of errors.

Benefits include:

  • Rapid, right-first-time, error-free electrical and harness design
  • Automated harness engineering for creation of production-ready drawings, BOMs, costings, NC files, and manufacturing reports
  • Easily deployed into existing process/environment
  • ntegration with 3D CAD systems
  • Intuitive interface designed by engineers, for engineers
  • Full data compatibility with companies using Capital

Compartir

Recursos relacionados

CEA: Bridging the Gap Between Neural Network Exploration and Hardware Implementation
Webinar

CEA: Bridging the Gap Between Neural Network Exploration and Hardware Implementation

CEA presents a methodology that bridges the open-source DL framework N2D2 and Catapult HLS to help reducing the design process of hardware accelerators, making it possible to keep pace with new AI algorithms.

Infineon & Coseda: Facelifting a SystemC System Level Model Towards Physical Prototype – Adoption of High-Level-Synthesis
Webinar

Infineon & Coseda: Facelifting a SystemC System Level Model Towards Physical Prototype – Adoption of High-Level-Synthesis

Infineon & Coseda present on the adoption of High-Level-Synthesis at an existing SystemC system level model.

Infineon: HLS Formal Verification Flow Using Siemens Formal Verification
Webinar

Infineon: HLS Formal Verification Flow Using Siemens Formal Verification

High-Level Synthesis (HLS) is design flow in which design intent is described at a higher level of abstraction such as SystemC/C++/Matlab/etc.

STMicroelectronics: A Common C++ and UVM Verification Flow of High-Level IP
Webinar

STMicroelectronics: A Common C++ and UVM Verification Flow of High-Level IP

STMicro presents a unified way to integrate the definition of RTL and C functional coverage and assertion (reducing the coding effort) and a method to add constraints to the random values generated in UVMF.

Alibaba: Innovating Agile Hardware Development with Catapult HLS
Webinar

Alibaba: Innovating Agile Hardware Development with Catapult HLS

At the IP level, an ISP was created within a year using Catapult, a task impossible using traditional RTL. To reduce dependency on designer experience, Alibaba introduced an AI-assisted DSE tool.