vídeo

Address the challenges of wire harness design with Capital

Tiempo estimado de visualización: 3 minutos

Siemens Capital provides a powerful graphical harness design environment. Wire harness design engineers can effectively capture and describe design intent to create fully detailed and validated harness designs and define rules and constraints to facilitate comprehensive design automation rapidly and accurately.


Capital provides a connected solution with significant benefits:

  • 50% design error reduction
  • 30% quote to production cycle time reduction
  • 85% formboard design time reduction


Learn more about how Siemens Capital addresses the challenges of wire harness design in this three-minute video.

Enhance wire harness manufacturing efficiency

Wire harness manufacturers must ensure that harnesses can be manufactured at a competitive and well-understood cost. Capital is a purpose-built solution that truly automates the costing regime, providing a formal framework and process for rapidly generating accurate material and efficient labor costing.

Achieve an earlier and error-free product launch with Siemens Capital

With Siemens’ Capital, profitability is increased, enabled by shortened product introduction times, a gain in competitive advantage, and an increase in manufacturing efficiency. On the product engineering side, Capital can optimize manufacturability and enhance efficiency. Design engineers can reuse data instead of redraft it, helping to achieve an earlier and error-free product launch.

Compartir

Recursos relacionados

Xperi®: A Designer’s Life with HLS
Webinar

Xperi®: A Designer’s Life with HLS

This webinar will discuss two aspects of their experience going from RTL to HLS. The first topic is using HLS for algorithms such as Face Detection th

High-Level Synthesis Verification Technologies and Techniques
Webinar

High-Level Synthesis Verification Technologies and Techniques

This session will describe applying known and trusted static, formal and dynamic approaches to verification performed at the C++ or SystemC HLS level of abstraction.

NVIDIA: High-Level Synthesis in Agile System-on-Chip Flows: Overview and Techniques
Webinar

NVIDIA: High-Level Synthesis in Agile System-on-Chip Flows: Overview and Techniques

This talk provides a brief overview of NVIDIA Research’s use of Catapult HLS and highlights some useful features and flows of the Connections library, such as the ability to back-annotate SystemC simulations.