ficha técnica

SLEC System Factsheet

Siemens Digital Industries Software High-Level Verification

SLEC System

SLEC System is a good fit for design teams verifying their RTL implementation by formally comparing it against functional SystemC/C++ models, as it significantly reduces the time and effort to establish confidence that the intended functionality is maintained.

The system models can be leveraged completely for verifying the RTL blocks without the need for testbenches and tests by using a Tcl setup, making the tool intuitive and easy to use. This approach is helpful both where design flows involve C-level descriptions and where exorbitantly large state spaces make simulation-based verification approaches impractical.

Compartir

Recursos relacionados

Uso de soluciones de pruebas avanzadas para optimizar el análisis de NVH de la tracción de las bicicletas eléctricas
Case Study

Uso de soluciones de pruebas avanzadas para optimizar el análisis de NVH de la tracción de las bicicletas eléctricas

MAHLE utiliza Simcenter para reducir en un 80 % el tiempo de caracterización de la tracción y ofrecer productos de calidad