video

ST: Using Calibre DesignEnhancer Via to improve design quality and reduce support cost

Estimated Watching Time: 11 minutes

Power management in integrated circuit (IC) designs is a growing challenge for both design companies and foundries. integrated circuit power issues are impacted by multiple causes; accordingly, a complete power optimization resolution requires multiple methodologies throughout the design flow. Power grid challenges are mainly voltage drop (IR) and electromigration (EM) issues that are growing in number and impact. Lowering metal resistance is one of the ways for designers to get reliable, robust designs. When the layout is edited to lower resistance it is critical that the modifications are done with a complete understanding of the DRC rules to reduce design iterations. Analysis based automated layout optimization during design stages helps designers to deliver “DRC-clean” designs to tape out faster while improving design manufacturability and circuit reliability. Calibre DesignEnhancer provides not only “DRC-clean” results but uses the Calibre platform to maximize the insertion rate. In this presentation we will also show how DesignEnhancer makes it easy to maintain, integrate with various design tools and move to multiple technologies. These factors have enabled ST to reduce product design cycle time and the work cost.

Share

Related resources

Catapult High-Level Synthesis & Verification
Learning Center Library

Catapult High-Level Synthesis & Verification

The Catapult High-Level Synthesis (HLS) library contains a set of modules to introduce Engineers to HLS and High-Level Verification.

Machine Learning at the Edge: Using HLS to Optimize Power and Performance
White Paper

Machine Learning at the Edge: Using HLS to Optimize Power and Performance

Moving machine learning to the edge has critical requirements on power and performance. Using off-the-shelf solutions is not practical.

STMicroelectronics quickly brings automotive image signal processing to market with High-Level Synthesis
White Paper

STMicroelectronics quickly brings automotive image signal processing to market with High-Level Synthesis

STMicroelectronics crafted a unique High-Level Synthesis flow, enabled by templates, to design and verify an image signal processing (ISP) device, fostering getting it to market as fast as possible.