fact sheet

SLEC System Factsheet

Siemens Digital Industries Software High-Level Verification

SLEC System

SLEC System is a good fit for design teams verifying their RTL implementation by formally comparing it against functional SystemC/C++ models, as it significantly reduces the time and effort to establish confidence that the intended functionality is maintained.

The system models can be leveraged completely for verifying the RTL blocks without the need for testbenches and tests by using a Tcl setup, making the tool intuitive and easy to use. This approach is helpful both where design flows involve C-level descriptions and where exorbitantly large state spaces make simulation-based verification approaches impractical.

Share

Related resources

Silicon carbide (SiC) power semiconductor thermal characterization
Webinar

Silicon carbide (SiC) power semiconductor thermal characterization

A webinar on the application of thermal transient measurement test technology (Simcenter T3STER) to silicon carbide devices in power electronics to determine thermal metrics, enhance thermal simulation accur...