fact sheet

SLEC System Factsheet

Siemens Digital Industries Software High-Level Verification

SLEC System

SLEC System is a good fit for design teams verifying their RTL implementation by formally comparing it against functional SystemC/C++ models, as it significantly reduces the time and effort to establish confidence that the intended functionality is maintained.

The system models can be leveraged completely for verifying the RTL blocks without the need for testbenches and tests by using a Tcl setup, making the tool intuitive and easy to use. This approach is helpful both where design flows involve C-level descriptions and where exorbitantly large state spaces make simulation-based verification approaches impractical.

Share

Related resources

CEA: Bridging the Gap Between Neural Network Exploration and Hardware Implementation
Webinar

CEA: Bridging the Gap Between Neural Network Exploration and Hardware Implementation

CEA presents a methodology that bridges the open-source DL framework N2D2 and Catapult HLS to help reducing the design process of hardware accelerators, making it possible to keep pace with new AI algorithms.

Infineon & Coseda: Facelifting a SystemC System Level Model Towards Physical Prototype – Adoption of High-Level-Synthesis
Webinar

Infineon & Coseda: Facelifting a SystemC System Level Model Towards Physical Prototype – Adoption of High-Level-Synthesis

Infineon & Coseda present on the adoption of High-Level-Synthesis at an existing SystemC system level model.

Infineon: HLS Formal Verification Flow Using Siemens Formal Verification
Webinar

Infineon: HLS Formal Verification Flow Using Siemens Formal Verification

High-Level Synthesis (HLS) is design flow in which design intent is described at a higher level of abstraction such as SystemC/C++/Matlab/etc.

STMicroelectronics: A Common C++ and UVM Verification Flow of High-Level IP
Webinar

STMicroelectronics: A Common C++ and UVM Verification Flow of High-Level IP

STMicro presents a unified way to integrate the definition of RTL and C functional coverage and assertion (reducing the coding effort) and a method to add constraints to the random values generated in UVMF.

Alibaba: Innovating Agile Hardware Development with Catapult HLS
Webinar

Alibaba: Innovating Agile Hardware Development with Catapult HLS

At the IP level, an ISP was created within a year using Catapult, a task impossible using traditional RTL. To reduce dependency on designer experience, Alibaba introduced an AI-assisted DSE tool.