fact sheet

SLEC System Factsheet

Siemens Digital Industries Software High-Level Verification

SLEC System

SLEC System is a good fit for design teams verifying their RTL implementation by formally comparing it against functional SystemC/C++ models, as it significantly reduces the time and effort to establish confidence that the intended functionality is maintained.

The system models can be leveraged completely for verifying the RTL blocks without the need for testbenches and tests by using a Tcl setup, making the tool intuitive and easy to use. This approach is helpful both where design flows involve C-level descriptions and where exorbitantly large state spaces make simulation-based verification approaches impractical.

Share

Related resources

Solid Edge User Meet India 2024.4 Recap: Draft and MBD
Blog Post

Solid Edge User Meet India 2024.4 Recap: Draft and MBD

On December 18th, we had the privilege of attending a Solid Edge user meet focused on Solid Edge Drafting. This…

Up to 3 times less energy: clean-tech coffee roaster innovators CEE and Ray & Jules present the sunny kind of coffee
Blog Post

Up to 3 times less energy: clean-tech coffee roaster innovators CEE and Ray & Jules present the sunny kind of coffee

Thanks to Ray & Jules, CEE can show the big players that their breakthrough innovation works. The CEE engineers proposed an out-of-the-box alternative to the traditional roaster thanks to some help from Siemens Xcelerator software…

Improve your Near Battlefield Repairs
Webinar

Improve your Near Battlefield Repairs

Use of Solid Edge or NX to export to the 31K format and boost the operational capability of your systems.