fact sheet

SLEC System Factsheet

Siemens Digital Industries Software High-Level Verification

SLEC System

SLEC System is a good fit for design teams verifying their RTL implementation by formally comparing it against functional SystemC/C++ models, as it significantly reduces the time and effort to establish confidence that the intended functionality is maintained.

The system models can be leveraged completely for verifying the RTL blocks without the need for testbenches and tests by using a Tcl setup, making the tool intuitive and easy to use. This approach is helpful both where design flows involve C-level descriptions and where exorbitantly large state spaces make simulation-based verification approaches impractical.

Share

Related resources

American apparel and footwear: low code SaaS - the future of fashion PLM
Webinar

American apparel and footwear: low code SaaS - the future of fashion PLM

The weight of highly customized, complex, and closed solutions limits brands and manufacturers from innovation – yet continuous innovation is needed for product, business processes, and collaboration.

What are the advantages of a PLM system for emerging retail and fashion brands?
Blog Post

What are the advantages of a PLM system for emerging retail and fashion brands?

It's no secret that apparel, footwear, and accessory manufacturers face complex global retail markets that are competitive, dynamic, fast-paced, and…