fact sheet

Catapult High-Level Synthesis and Verification Fact Sheet

Design Platform Empowering Designers

Catapult High-Level Synthesis and Verification Flow

Catapult High-Level Synthesis (HLS) has been proven in production design flows with 1,000s of designs and the resulting RTL adheres to the strictest corporate design guidelines and ECO flows. In addition to Catapult HLS, only Catapult has integrated High-Level Verification tools and methodologies that enable designers to complete their verification signoff at the C++ level with fast closure for RTL. Discover this industry leading family of products.

Catapult HLS Productivity Gain

To achieve the maximum productivity gain from a C++/SystemC HLS methodology, it is necessary to have the performance and capacity to handle today’s large designs coupled with a comprehensive flow through verification and implementation.

Share

Related resources

StreamTV’s SeeCubic: Catapult HLS enables Ultra-D 3D without glasses
White Paper

StreamTV’s SeeCubic: Catapult HLS enables Ultra-D 3D without glasses

StreamTV's SeeCubic faced an impossible task: develop a real-time conversion IP block for a custom SoC without knowing the target technology. This IP was critical for their glasses-free 3D solution.

BLUEDOT: Accelerating NN-based DeepField-PQO design using Catapult HLS
White Paper

BLUEDOT: Accelerating NN-based DeepField-PQO design using Catapult HLS

Service providers face high encoding costs due to HQ videos demand. BLUEDOT offers AI-based DeepField-PQO filter improving coding efficiency. It uses HLS for fast filter implementation into IP targeted for FPGA, Catapult for ASIC.

Xperi®: A Designer’s Life with HLS
Webinar

Xperi®: A Designer’s Life with HLS

This webinar will discuss two aspects of their experience going from RTL to HLS. The first topic is using HLS for algorithms such as Face Detection th