fact sheet

Calibre nmDRC Recon

Calibre nmDRC Recon | Early design stage physical verification

In tests on real-world designs, the Calibre nmDRC Recon technology reduced overall DRC runtime by up to 14x while still checking ~50% of the total DRC set, which resulted in a 30% reduction in the total number of reported violations (compared to full-chip DRC). The DRC subset was effective in identifying floorplan and sub-chip integration issues that were meaningful to the targeted implementation stage, facilitating faster analysis and debugging. As part of a growing suite of early-stage design verification technologies, the Calibre nmDRC Recon solution enables designers to quickly and easily find and resolve selected physical integration issues early in the design cycle, accelerating design closure, and ensuring they deliver high-quality designs on schedule.

Share

Related resources

Using model-based systems engineering to develop a comprehensive digital twin of ADAS features
Case Study

Using model-based systems engineering to develop a comprehensive digital twin of ADAS features

Using model-based systems engineering to develop a comprehensive digital twin of ADAS features

Validation and verification of physics-based sensor simulation
Webinar

Validation and verification of physics-based sensor simulation

Complete verification and validation of automotive physics-based sensor simulation during development by modeling a digital twin environment. Learn more