ebook

Reference workflows for Intel Foundry EMIB and EMIB-T integration platforms

Reading time: 5 minutes
Man working on Innovator3D IC Software

Innovator3D IC is the system-level prototyping and planning cockpit for driving the Siemens EDA solution and workflow for the Intel Foundry EMIB integration platform.

What is EMIB?

Embedded multi-die interconnect bridge (EMIB) is a semiconductor packaging technology that uses a small, embedded silicon bridge to interconnect multiple dies, or chiplets, within a single package. Unlike a large silicon interposer, the EMIB bridge only spans the area needed to connect the specific dies, making it a more compact and cost-effective solution. EMIB allows for the integration of multiple dies in a highly integrated system-in-package (SiP), with the ability to have multiple EMIB bridges within a single package. This approach requires tightly coordinated co-design of the dies, EMIB, and overall package architecture to optimize performance and cost, in contrast to the more interface-oriented silicon interposer.

Discover how using Innovator3D IC

  • Reduces iterations, development costs, and risks
  • Accelerates design and verification
  • Improves reliability through increased simulation coverage
  • Optimizes design across multiple domains
  • Automates multi-discipline verification
  • Delivers a proven, integrated, single-vendor solution

The Siemens approach to designing for Intel Foundry’s EMIB integration platform is to define and drive everything from a single digital twin model of the entire advanced package assembly, which is constructed and managed by the Siemens Innovator3D IC solution.

Share

Related resources

Improving efficiency by speeding up design cycles by 20 percent and design adjustment time by 30 percent
Case Study

Improving efficiency by speeding up design cycles by 20 percent and design adjustment time by 30 percent

Tremonia Mobility uses the Designcenter software suite to design eco-friendly, efficient and customizable minibuses

Solid Edge User Meet India 2024.4 Recap: Draft and MBD
Blog Post

Solid Edge User Meet India 2024.4 Recap: Draft and MBD

On December 18th, we had the privilege of attending a Solid Edge user meet focused on Solid Edge Drafting. This…

Up to 3 times less energy: clean-tech coffee roaster innovators CEE and Ray & Jules present the sunny kind of coffee
Blog Post

Up to 3 times less energy: clean-tech coffee roaster innovators CEE and Ray & Jules present the sunny kind of coffee

Thanks to Ray & Jules, CEE can show the big players that their breakthrough innovation works. The CEE engineers proposed an out-of-the-box alternative to the traditional roaster thanks to some help from Siemens Xcelerator software…