技术论文

Ensuring robust ESD protection in IC designs

Calibre PERC reliability verification provides efficient, accurate, automated checking of ESD protection circuits | diagram of ESD protection discharge path

ESD protection is more critical than ever for today’s electronic products, which require operational reliability under a wide variety of demanding environments and conditions. Traditional verification methods can’t combine physical and electrical information for accurate analysis of potential ESD conditions in designs and must rely on custom rule decks that require significant time and resources. The Calibre PERC reliability platform uses foundry rule decks to provide efficient, accurate, automated checking of ESD requirements.

Calibre PERC reliability verification provides automated ESD protection checking

With its unique ability to combine physical and electrical information for accurate analysis of potential ESD conditions in designs, the Calibre PERC reliability platform provides efficient, accurate, automated checking of ESD protection requirements, even in complex SoC designs with billions of transistors. The Calibre PERC reliability platform can automatically identify and accurately analyze design topologies in the input schematic or layout design. Effective resistances and current densities along ESD discharge paths can be calculated accurately and quickly, and any errors can be conveniently viewed and debugged in the familiar Calibre results viewing environment, ensuring complete and correct ESD protection for any IC design. Many leading semiconductor foundries now provide Calibre PERC rule decks, eliminating the need for customized rule decks and providing a standardized, repeatable, and efficient reliability verification process capable of verifying the most challenging reliability issues from first schematic, through SoC assembly, to the final layout.

分享

相关资源

Chips&Media:深度学习对象检测 IP 的设计和验证
White Paper

Chips&Media:深度学习对象检测 IP 的设计和验证

Chips&Media 决定采用新的 High-Level Synthesis (HLS) 流程来实现深度学习算法。这使他们可以专注于算法和架构设计,并减少痛苦的调试以及使用昂贵计算资源。

STMicroelectronics 利用 High-Level Synthesis 迅速将汽车图像信号处理解决方案推向市场
White Paper

STMicroelectronics 利用 High-Level Synthesis 迅速将汽车图像信号处理解决方案推向市场

对于汽车市场,该流程符合 ISO 26262 标准,因此能确保可靠性。本文介绍了该团队如何使用 HLS 流程来设计和验证图像信号处理 (ISP) 设备,使其尽快上市。