产品说明

Tessent Embedded SDK

Integrated on-chip analytics

IC image on a board with code

The Tessent Embedded SDK is a set of software libraries designed to be compiled and run on an embedded system within an SoC. It provides a way to configure and control Embedded Analytics monitors from within the SoC itself, and process the resulting system-level behavioral data.

Embedded SDK allows the creation of a self-contained monitoring and analytics environment on-chip. It consists of a set of APIs that opens up access to the full functionality of Tessent Embedded Analytics IP, and provides a direct connection to the Embedded Analytics message infrastructure.

分享