产品说明

PowerPro® Power Optimization

阅读时长:5 分钟
flow of RTL Systhesis

PowerPro’s optimization is the industry’s leading low-power RTL design platform. It provides the highest quality of results with maximum power savings to help you deliver low-power, energy efficient IPs. PowerPro offers a comprehensive set of power reduction techniques that can be used at different stages of RTL design.

Each stage of RTL design requires different methods to identify power reduction opportunities. PowerPro’s use-case independent static power checks can get you started on power very early on in the RTL design cycle; even before simulation vectors are available. You can perform low-power checking from the earliest RTL implementations right up to RTL IP power signoff.

As your RTL evolves, PowerPro’s micro-architectural analysis identifies opportunities for logic restructuring that can lead to significantly reduced power. Functional redundancy analysis finds redundant toggles that waste power and helps RTL designers identify root-cause and fix them.

分享