产品说明

HPCWorks PBS Professional Support for NVIDIA DGX Systems

Industry-leading workload orchestration, built for the demands of HPC, AI and analytics.

A man sits at a laptop working to manage GPU powered workloads

In AI data centers, managing distributed GPU-powered machine learning frameworks is a central challenge. Data scientists run diverse workloads all at once. From data preparation, model training, model validation and inference, these workloads need to run quickly, use resources efficiently, and account for factors like CPU and GPU architecture, memory, cache, bus topologies and NVIDIA interconnect and network switch topologies.

NVIDIA DGX systems are purpose-built to meet these demands. Getting the most out of them requires equally capable workload management.

Tackle the challenges of managing GPU-powered workloads

HPCWorks PBS Professional is a fast, powerful workload manager designed to improve productivity, optimize utilization and efficiency, and simplify administration. From the biggest HPC workloads to millions of small, high-throughput jobs.

It automates job scheduling, management, monitoring and reporting, and is the trusted solution for complex Top500 systems as well as smaller clusters.

Key capabilities include:

  • Job scheduling and orchestration
    Automates scheduling, management, monitoring and reporting across clusters, clouds and supercomputers
  • Cloud bursting
    Move workloads to and between cloud providers with an intuitive bursting GUI built right in
  • Budget and resource allocation
    Allocate resources and manage budgets enterprise-wide
  • Workload simulation
    Understand job behavior and the effects of policy changes before they happen
  • Flexible command structure
    Submit, monitor, modify and delete jobs via a graphical interface or POSIX 1003.2d-conforming command-line programs

分享