宣传册

Type NXAIR up to 17.5 kV, up to 40 kA, Air-Insulated

Medium-Voltage Switchgear

Medium-Voltage Switchgear Type NXAIR up to 17.5 kV, up to 40 kA, Air-Insulated

Siemens NXAIR Medium-Voltage Switchgear: Reliable Air-Insulated Solutions

Explore the comprehensive details of Siemens' state-of-the-art NXAIR Medium-Voltage Switchgear. This air-insulated switchgear offers exceptional reliability and performance for applications up to 17.5 kV and 40 kA. Designed with safety and efficiency in mind, the NXAIR series provides robust solutions for a wide range of power distribution needs.

Download the full technical specifications and learn more about the features and benefits of the Siemens NXAIR switchgear by accessing the brochure.

分享