інформаційний бюлетень

Harnessing the power of cloud computing for faster turnaround with Simcenter STAR-CCM+

Simcenter Cloud HPC gives you instant access to a virtual high-performance computing (HPC) cluster without requiring installation, configuration or queuing.

Did you know that you can launch simulations on the cloud with just two clicks of the mouse, directly from the Simcenter STAR-CCM+ interface?

Using Simcenter X – HPC and remote desktop gives you instant access to a virtual high-performance computing (HPC) cluster without requiring installation, configuration or queuing. Use it to instantly scale up to hundreds of cores or start exploring as many designs as you want at the same time.

Поширити

Пов'язані ресурси