หนังสืออิเล็กทรอนิกส์

Leveraging the virtual tow tank template

Automate processes and workflows with Simcenter™ STAR-CCM+™

A rear view of a yacht moving through the water at sunset.

Get your simulation work done faster by automating complex workflows and simplifying the simulation setup. In this ebook, learn how Simcenter™ STAR-CCM+™ makes it simple to create simulation templates, creating repeatable workflows and eliminating most of the manual processes involved in building a computational fluid dynamics (CFD) simulation.

The ebook specifically covers the virtual tow tank (VTT) template, which is available for free on the customer portal as a baseline for performing marine simulations. The VTT template can be used to perform hull resistance or power simulations of displacement ships at full or model scale.

Download the ebook now to see the steps taken by the automated template and the benefits it provides to marine engineers.

แบ่งปัน

แหล่งข้อมูลที่เกี่ยวข้อง