Simcenter FLOEFD for Solid Edge is a general-purpose computational fluid dynamics (CFD) software that is fully embedded in Solid Edge and is available FREE to students. Create designs with Solid Edge and immediately test them for fluid flow and heat transfer. Fast, accurate, and easy to use, Simcenter FLOEFD for Solid Edge offers the same functionality as its commercial counterpart so you can conduct realistic tests on your designs.

The solution offers tight integration with CAD, an intuitive user experience, the ability to conduct parametric studies and design comparison, and fast and robust automated meshing capabilities.

Three reasons you should download this CFD student software today:

  • It is free to any active student
  • It is compatible with your university or academic institution’s equipment
  • It provides a hands-on opportunity to learn CFD simulation

แบ่งปัน

แหล่งข้อมูลที่เกี่ยวข้อง