DejstvaCollective line interface for industrial applications
Datasheet – FDCI10
Collective line interface for switch cabinets, machine containers, wind turbines, etc.
- Collective line input for up to 10 input devices (e.g. switches, collective/conventional detectors like FDOOT241-A9, OOH741, etc.
- Two control output with potential-free relays to transmit the status: Alarm of the collective line and fault of the collective line or power supply
- Single DC power supply
- Two-wire installation for all cable types