информационный документ

Scalability of full wave and asymptotic solvers in Simcenter Feko

Digital twin of an airplane.

Simulating radar cross section (RCS) on full-scale aircraft is computationally demanding. Choosing the wrong solver can mean running out of memory, waiting hours for results or sacrificing accuracy. As frequency scales into the GHz range, the challenge grows exponentially, pushing traditional simulation methods to their limits.

Simcenter Feko's suite of CEM solvers, from high-fidelity MoM to high-frequency LE-PO, gives engineers the right tool for every frequency range, validated against open-source aircraft benchmarks. By intelligently matching solver selection and parallel core allocation to model size and memory constraints, teams can achieve accurate RCS results from 200 MHz all the way to 100 GHz, with full visibility into the speed and accuracy trade-offs at every step.

Download the white paper to learn more.

Поделиться