Fact Sheet

NX X Design solutions

Prepackaged high-performance cloud SaaS CAD solutions

An immersive VR HD 3D rendering of a tractor design with arms attached in the NX Immersive Explorer module in NX CAD.

NX X Design software products are prepackaged Software as a Service (SaaS) solutions that deliver the high-performance computer-aided design (CAD) capabilities of NX software with all the associated flexibility, security and scalability benefits of SaaS.

You’ll find they are competitively priced and tailored to specific product development roles, practices and processes in four performance tiers: NX X Essentials, NX X Design Standard, Advanced and Premium. Each solution level builds on the one before it, providing increasingly sophisticated and advanced design capabilities.

All of the desktop NX X Design solutions share a common denominator of high-performance CAD functions and powerful high-definition 3D (HD3D) Visual Reporting, so designers and engineers can quickly understand key elements of their designs.

NX X: Cloud licensing for NX CAD

The NX X Design solutions include the same features and functionalities as on-premises NX Design solutions and they are fully interoperable with each other. They are delivered via cloud SaaS named-user licensing and include built-in data management. NX X Essentials is a browser-based application that enables you to create, edit and collaborate from any device. The NX X Design Standard, Advanced and Premium solutions are desktop applications. The NX X Remote Extension is also available as an add-on for NX X Design solutions for streaming NX X on browser-enabled devices.

Features and capabilities of NX X Design solutions

A few of the features of NX X Design solutions include a rich set of supporting tools, comprehensive preconfigured solutions for product design applications and flexibility that supports any design methodology. Capabilities include:

  • Teamcenter integration for NX
  • Base-level data management
  • Design modeling
  • Process-specific modeling tools
  • Industrial design
  • Product validation
  • Runtime licenses
  • Data exchange

Review this fact sheet now to learn about powerful features and capabilities of these design tools.

Access more CAD features and capabilities with NX X Value Based Licensing

You can extend, enhance and customize these solutions to your specific design and workflow needs with cost-effective NX X Value Based Licensing (token licensing) that allow you to access over 110 NX CAD add-on modules. The token pool includes add-on modules for core design, industrial design and styling, product design, model-based definition, knowledge reuse, design validation, routed systems, electrical systems design, PCBs, jigs, fixtures and tooling, part manufacturing, mechatronic and factory design, as well as industry-specific applications.

Purchase NX X Design solutions

Compare the NX X Design solutions.

Purchase NX X Standard, NX X Design Advanced or NX X Design Premium.

Explore add-on modules available in NX X via NX X Design Value Based Licensing.

Share

undefined