Artykuł techniczny

STMicroelectronics quickly brings automotive image signal processing to market with High-Level Synthesis

STMicroelectronics quickly brings automotive image signal processing to market with High-Level Synthesis

The STMicroelectronics® Imaging division is responsible for delivering innovative imaging technology and products to the consumer, industrial, security, and automotive markets. The team has crafted a unique High-Level Synthesis (HLS) flow, enabled by templates, that brings these products quickly to market. For the automotive market, this flow complies with the ISO 26262 standard to ensure reliability. This paper covers how the team uses their HLS flow to design and verify an image signal processing (ISP) device, getting it to market as fast as possible.

Udostępnij

Powiązane treści

Unleash the power of an integrated CAE workflow for efficient design of fast boats
Webinar

Unleash the power of an integrated CAE workflow for efficient design of fast boats

Learn how you can create a propulsion system with systems simulations and deploy it in a computational fluid dynamics (CFD) self-propulsion simulation to assess the maximum speed.

Projektowanie statków oparte na symulacji
Webinar

Projektowanie statków oparte na symulacji

Automatyzacja procesów CAD i CFD oraz inteligentna analiza przestrzeni projektowej umożliwiają osiąganie celów projektowych i operacyjnych w branży stoczniowej