E-book

Zobacz, jak oprogramowanie NX rozwija technologię generatywną

Czas czytania: 18 min

Najświeższy e-book przygotowany przez firmę CIMdata omawia, w jaki sposób oprogramowanie NX przewodzi rozwojowi technologii generatywnej.

W e-booku przeczytasz o:

  • nowych metodach projektowania: optymalizacji topologii i modelowaniu konwergentnym,
  • wszystkich aspektach projektowania generatywnego,
  • cyklu iteracyjnym,
  • przykładach projektowania generatywnego.

CIMdata prezentuje w e-booku metody tworzenia lżejszych i bardziej wytrzymałych konstrukcji przy użyciu najnowszych innowacji w zakresie projektowania produktu wprowadzonych przez oprogramowanie NX.


Click the link below to download the e-book.

Explore more design options in less time with generative design

Generative design is turning the traditional design paradigm on its head. Conventional design methods rely on a "model then analyze" iterative cycle, but in generative design, the product designer first identifies the necessary design space and design goals. Once initialized, software algorithms do the job of automatically cycling through numerous geometric model permutations seeking an optimum solution based on defined constraints without the need for human intervention. Generative design methods facilitate faster decision-making, and with a given set of conditions, designers can conduct more experiments in much less time than is possible with traditional design methods.

Minimize cost and optimize performance with generative technology

The emerging technology of generative design is gaining interest in product development communities because it creates optimized product designs from requirements and constraints rather than by making the geometry first and then validating. Designs are optimized to objectives like minimum cost and weight when using physics-based simulation and other analysis methods that consider performance requirements. This approach reduces material waste and cost by creating models that require only the material amount needed to meet product requirements.

Utilize topology optimization to reduce material use

The most recognized generative design process is topology optimization. It optimizes material layout within given design spaces for a set of functional requirements, including loads, boundary conditions, and constraints. Typically, the optimization goal is to meet the model's structural strength while minimizing its mass, thereby reducing its weight while saving on material. While most implementations are in prototype study or one-off parts, the future will bring more examples staged in a production environment. Although the future direction is uncertain, Siemens NX software has set the fundamental first stage to support their customers' generative design journey no matter which direction that journey will take.

Udostępnij

Powiązane treści

Strategie łatwiejszego wprowadzania innowacji i najlepsze narzędzia do zarządzania wymaganiami produktowymi
Webinar

Strategie łatwiejszego wprowadzania innowacji i najlepsze narzędzia do zarządzania wymaganiami produktowymi

Przekonaj się o kluczowym znaczeniu powiązanych wymagań, które pozw...

Szybko rozpocznij pracę z systemem Teamcenter X SaaS PLM
Video

Szybko rozpocznij pracę z systemem Teamcenter X SaaS PLM

Poznaj rozwiązanie Teamcenter X do zarządzania cyklem życia produktu w modelu „oprogramowanie jako usługa” (SaaS PLM), które jest proste w obsłudze i łatwo dostępne.

Co to jest rozwiązanie PLM i dlaczego warto wybrać system w chmurze?
Infographic

Co to jest rozwiązanie PLM i dlaczego warto wybrać system w chmurze?

Czym jest PLM? Zobacz, jak sprawniej wprowadzać innowacyjne produkty na rynek dzięki szybkiemu i ekonomicznemu rozwiązaniu Teamcenter X w chmurze. Dowiedz się więcej.