materiał do pobrania

SIMARIS Design

SIMARIS Suite Free of Charge Download

SIMARIS Design

SIMARIS design facilitates electrical network planning on the basis of real products with minimum input – from the medium-voltage down to the socket outlet. Based on the requirements of the specific electric power distribution system, SIMARIS design safely and reliably dimensions a system solution which is in compliance with all the relevant standards (VDE, IEC).

The latest generation of SIMARIS design is available in three variants:

- SIMARIS design 25, the free tool for power distribution dimensioning, is available for download.

- SIMARIS design 25 professional with additional functions, which make network calculation even more efficient and easy, you can obtain from your contact partner against a nominal charge.

- SIMARIS design 25 advanced with all "professional" features and inclusive the extension to the medium-voltage level. You can obtain this license type from your contact partner against a nominal charge.

Udostępnij