materiał do pobrania

Quick temperature rise verification in control panels

Two businessmen look at thermal imaging on a computer.

Excessive temperatures can significantly reduce the service life of components in control panels. Therefore, temperature rise verification is essential — and requested by IEC standard 61439-1. With the SIMARIS therm tool, you can easily optimize the thermal conditions in the cabinet.

Plan better with reliable power loss data

The power loss data of components in a control panel determines the size of the panel and the necessary cooling. The data also makes it possible to conduct a temperature rise risk analysis.

That’s why Siemens provides you with a compact overview of the power loss data of our devices — in product data sheets, as part of the data in the CAx download and in the free SIMARIS therm calculation tool.

Udostępnij