materiał do pobrania

Digital engineering with SIMARIS configuration software

A person uses a laptop displaying Siemens SIMARIS config software, showing an interface for planning and configuring electrical distribution boards. Features like project data, configuration, calculation, and documentation are visible.

With the SIMARIS configuration software you can configure and plan the ALPHA 3200 Eco, ALPHA 3200, SIVACON S4 and SIVACON S8 power distribution boards as well as the ALPHA distribution boards, in DIN- and NF-technique in a quick and realible manner. The planning of the main and sub main power distribution can be planned with the software united in one platform. The SIMARIS configuration software supports the flexible planing of the different distribution systems as well as the configuration up to calculation and documentation.

The handling of the software is intuitive. Graphics make the correct selection of the components easy. The SENTRON protection, switching, measuring and monitoring devices can be configured detailed for ordering. The integrated error check and power loss calculation ensures a correct configuration of the distribution system.

Udostępnij