Teknisk papir

SIRIUS 3RC7 Intelligent Link Module

Industrial automation setup featuring a Siemens SIMATIC ET 200SP module connected to multiple Siemens SIRIUS modular system load feeders via green Ethernet cables, enabling intelligent field-to-cloud communication.

Communication between the field and the cloud made simple. With the plug-and-play expansion module for the SIRIUS modular system, you integrate load feeders on the field level directly into automation systems – allowing the intelligent feeder to measure, monitor, react and report. Available as a SIRIUS 3RC7 Intelligent Link Module single module or as a pre-assembled and tested SIRIUS 3RA8 Load Feeder.

Dele