Teknisk papir

Next-generation Calibre Interactive capabilities enhance runtime ease of use

The Calibre Interactive invocation GUI enables easy, fast runset customization to improve runtime ease of use and productivity | screenshot of Calibre Interactive default and custom options windows

The Calibre Interactive invocation GUI enables teams to deploy foundry decks without modifying deck files and to capture their job setup into runsets that can be easily reproduced and shared. Adding search capabilities and simplified built-in GUI configurations makes the Calibre Interactive GUI easier for designers to use and reduces time spent setting up jobs. The Configuration Editor drastically reduces the learning curve and cost of maintenance when customizing the user interface and adding deck-specific options to the GUI. Overall, these enhancements to the Calibre Interactive interface significantly improve ease of use, in turn increasing productivity during the verification stages of the design cycle.

Dele

Relaterte ressurser