Teknisk papir

Modeling reaction and mass transfer in bioreactor scale-up

Illustration - batch production - digital twin

Due to increased demand worldwide, the number and scale of industrial bioprocesses continues to expand at a rapid rate. Understanding scale-up mechanisms for reducing performance losses is critical for successful industrial applications. In this work, Corteva Agriscience works with Simcenter M-Star to present a large-eddy-simulation–based approach to simulating a bioreactor system. It is shown that the presence of reactions can result in a non-uniform spatially varying species concentration field, the magnitude and extent of which is directly related to the reaction rates and the underlying variations in the local volumetric mass transfer coefficient.

Dele

Relaterte ressurser