produktdemo

PADS Standard and Standard Plus Overview

Estimert seertid: 2 minutter

PADS Standard and Standard Plus provide hardware engineers with PCB schematic design and layout capabilities in an intuitive and easy-to-use environment that’s highly affordable.

Capabilities of PADS Standard

PADS Standard is a very capable and affordable version of PADS that meets the needs of the engineer focused primarily on the schematic and PCB design. It offers the following capabilities:

  • Component part selection and instantiation
  • Powerful search and filtering
  • Detailed design documentation with searchable PDF output generation
  • Create custom, IPC-compliant land patterns up to 90% more quickly and more accurately

Capabilities of PADS Standard Plus

PADS Standard Plus includes everything available in PADS Standard and is geared towards hardware engineers who also require the benefits of analysis and verification.

Its capabilities are:

  • Integrated constraint management and routing
  • Signal integrity with crosstalk using HyperLynx technology
  • Thermal and analog simulation
  • Centralized library

To Learn More about PADS Standard and Standard Plus, Visit.

Dele

Relaterte ressurser