produktdemo

Sokol Omni OS

What are the benefits of using a Debian-based Linux® in an embedded device?

Estimert seertid: 2 minutter

Sokol™ Omni OS is a commercial embedded Linux offering drawing from the very large and popular Debian project.  Omni OS fills a void by integrating some of the best features of enterprise-class operating systems into a truly embedded commercial Linux operating system.  Omni OS supports the Siemens Embedded IoT Framework Add-on that enables remote device management and device monitoring using major cloud platforms.

Dele