buklets

Cerberus® PRO Compact

Fire protection that combines flexibility and innovation in a cost-effective system

Cerberus PRO Compact

The Cerberus PRO Compact panel, available in 252 (FC922) or 504 (FC924) points, is an intelligent fire alarm control panel that is scalable to meet customers’ evolving needs and is customizable, allowing you to build the most cost-effective system for any mid-to-large facility.

Flexible System Design

Cerberus PRO Compact is a versatile, flexible and efficient system which offers capabilities to:

  • See all fire and non-fire emergency events on a single display
  • Control a network of systems as though it were all a local panel
  • Digital voice technology for intelligible emergency communication
  • Benefit from a broad range of detectors with more than 20 selectable detection profiles that offer coverage for all types of application areas, from clean to dirty environments
  • Detectors featuring unique ASAtechnology™ offer reliable detection without false alarms
  • Remotely view and evaluate the system to increase service efficiency and minimize maintenance time to save time and money
  • Mixed functionality loops let you mix and match detectors and modules on circuits
  • Increase resiliency and survivability with addressable devices that have built-in isolation (ISOtechnology), that provides Class-X configurable isolation at no additional cost
  • Ensure that smoke controls in the instance of a fire are programmed and controlled easily from the panel

Protect your investment in your existing systems, as the Cerberus PRO Compact is backwards compatible with Siemens legacy systems and devices. This provides the ability to retain all field devices as you update your MPC6000/7000 or MXL/MXL-IQ panels.

Kopīgot